Han® ORV3 LMC-F-CRT-4mm²/AWG12-Ag

Article No.: 09 93 000 6242


New
NewCrimp contact

Han® ORV3 LMC-F-CRT-4mm²/AWG12-Ag

Article No.: 09 93 000 6242

to see prices and availability.

0

Properties Overview

Crimp contact Rated current: ≤32 A Female Copper alloy Silver plated Conductor cross-section: 4 mm² AWG 12

Product Details


Category Contacts
Series Han® ORV3 power
Type of contact Crimp contact
Gender Female
Manufacturing process Turned contacts
Details Contacts for the use in combination with the ORV3 connector.
Conductor cross-section 4 mm²
Conductor cross-section [AWG] AWG 12
Rated current ≤ 32 A
Contact resistance ≤ 0.6 mΩ
Stripping length 11 mm
Mating cycles ≥ 100
Material (contacts) Copper alloy
Surface (contacts) Silver plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications OCP V1.0
Packaging size 25
Net weight 2.052 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140570405
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next