Han-Modular Flexbox double locking
Article No.: 09 14 000 8022
Image is for illustration purposes only. Please refer to product description.
Han-Modular Flexbox double locking
Article No.: 09 14 000 8022
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Locking element |
Description of the accessory | Double |
Material (locking) | Polyamide (PA) |
---|---|
Fibre-glass reinforced | |
Colour (locking) | RAL 9005 (jet black) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Previous
Next