Han-Modular Compact Coding Pin 2 blue
Article No.: 09 14 000 9972
Image is for illustration purposes only. Please refer to product description.
Han-Modular Compact Coding Pin 2 blue
Article No.: 09 14 000 9972
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Modular® Compact |
Type of accessory | Coding element |
Material (accessories) | Polycarbonate (PC) |
---|---|
Colour (accessories) | Blue |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Previous
Next