Han-Modular Compact Coding Pin 1 red
Article No.: 09 14 000 9971
Image is for illustration purposes only. Please refer to product description.
Han-Modular Compact Coding Pin 1 red
Article No.: 09 14 000 9971
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Modular® Compact |
Type of accessory | Coding element |
Material (accessories) | Polycarbonate (PC) |
---|---|
Colour (accessories) | Red |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
Previous
Next