Han Megabit Modul for PCB, GND, Male
Article No.: 09 14 008 3042
Image is for illustration purposes only. Please refer to product description.
Han Megabit Modul for PCB, GND, Male
Article No.: 09 14 008 3042
to see prices and availability.
0
Properties Overview
Product Details
Category | Modules |
---|---|
Type of module | HanĀ® Megabit module |
Description of the module | Insert |
2x 4 contacts |
Termination method | Fast termination |
---|---|
Gender | Male |
Number of contacts | 8 |
further contacts | + shielding |
Details | With additional shield connection to the hinged frame |
Previous
Next