Han M12 X-cod 8-pol f - RJ45 PUR 0.5 m
Article No.: 09 48 C59 2756 005
Image is for illustration purposes only. Please refer to product description.
Han M12 X-cod 8-pol f - RJ45 PUR 0.5 m
Article No.: 09 48 C59 2756 005
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Han-Modular® |
RJ45 | |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Han® M12 module |
Female Straight | |
Connector 2 | RJ45 Gigalink |
Type of cable | Copper cable (round) |
Cable length | 0.5 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 26/7 |
Shielding | Shielded |
Coding | X-coding |
Previous
Next