Han INOX 10B-HCC-R-M32
Article No.: 19 44 310 0757
Image is for illustration purposes only. Please refer to product description.
Han INOX 10B-HCC-R-M32
Article No.: 19 44 310 0757
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-INOX® |
Type of hood/housing | Cable to cable housing |
Size | 10 B |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M32 |
Locking type | Single locking lever |
Field of application | Hoods/housings for harsh environments |
Previous
Next