Han High Temp 16E-c Female
Article No.: 09 33 816 2704
Image is for illustration purposes only. Please refer to product description.
Han High Temp 16E-c Female
Article No.: 09 33 816 2704
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han E® High Temp |
Termination method | Crimp termination |
---|---|
Gender | Female |
Size | 16 B |
Number of contacts | 16 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
Previous
Next