Han HV module, 16A 5000V male
Article No.: 09 14 002 3021
Image is for illustration purposes only. Please refer to product description.
Han HV module, 16A 5000V male
Article No.: 09 14 002 3021
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® HV module |
Size of the module | Double module |
Description of the module | for Han E® crimp contacts |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 2 |
Details | Please order crimp contacts separately. |
Pack contents | 1 module |
2 locking sleeves | |
2 heat shrink tubes |
Previous
Next