Han Gigabit insert male
Article No.: 09 14 008 3011
Image is for illustration purposes only. Please refer to product description.
Han Gigabit insert male
Article No.: 09 14 008 3011
to see prices and availability.
0
Properties Overview
Product Details
Category | Modules |
---|---|
Type of module | Han® Gigabit module |
Description of the module | Insert |
Features | Suitable for PoE++ |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 8 |
further contacts | + shielding |
Details | Please order crimp contacts separately. |
Please order adapter module separately. | |
Please order cable clamp or crimp flange separately. |
Previous
Next