Han-Eco Mod.6-HSM1-M32
Article No.: 19 41 006 0232
Image is for illustration purposes only. Please refer to product description.
Han-Eco Mod.6-HSM1-M32
Article No.: 19 41 006 0232
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Eco® Modular |
Type of hood/housing | Surface mounted housing |
Size | 6 B |
---|---|
Module slots | 3 |
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x M32 |
Locking type | Double locking lever |
Previous
Next