Han-Eco Mod.24-HSM2-M40
Article No.: 19 41 024 0273
Image is for illustration purposes only. Please refer to product description.
Han-Eco Mod.24-HSM2-M40
Article No.: 19 41 024 0273
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Eco® Modular |
Type of hood/housing | Surface mounted housing |
Size | 24 B |
---|---|
Module slots | 7 |
Version | Side entry |
Number of cable entries | 2 |
Cable entry | 2x M40 |
Locking type | Double locking lever |
Previous
Next