Han-Eco Mod.16-HSM1-M40
Article No.: 19 41 016 0233
Image is for illustration purposes only. Please refer to product description.
Han-Eco Mod.16-HSM1-M40
Article No.: 19 41 016 0233
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Eco® Modular |
Type of hood/housing | Surface mounted housing |
Size | 16 B |
---|---|
Module slots | 5 |
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x M40 |
Locking type | Double locking lever |
Previous
Next