Han-Eco Mod.10 Outd.-HSM2-M32-glanded
Article No.: 19 41 310 0272
Image is for illustration purposes only. Please refer to product description.
Han-Eco Mod.10 Outd.-HSM2-M32-glanded
Article No.: 19 41 310 0272
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Eco® Modular |
Type of hood/housing | Surface mounted housing |
Description of hood/housing | With integrated cable gland |
Size | 10 B |
---|---|
Module slots | 4 |
Version | Side entry |
Number of cable entries | 2 |
Cable entry | 2x M32 |
Locking type | Double locking lever |
Previous
Next