Han® E Push-In module, female 0,5-2,5mm²
Article No.: 09 14 006 5101
Image is for illustration purposes only. Please refer to product description.
Han® E Push-In module, female 0,5-2,5mm²
Article No.: 09 14 006 5101
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han E® module |
Size of the module | Single module |
Termination method | Push-In |
---|---|
Gender | Female |
Number of contacts | 6 |
Conductor cross-section | 0.5 ... 2.5 mm² |
---|---|
Rated current | 16 A |
Rated voltage | 500 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
IEC 61373 Category 2 | |
IEC 60352-7 |
Packaging size | 2 |
---|---|
Net weight | 18 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140423190 |
ETIM | EC000438 |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
Previous
Next