Han Domino HD cube, crimp (M.2)
Article No.: 09 14 916 2001
Image is for illustration purposes only. Please refer to product description.
Han Domino HD cube, crimp (M.2)
Article No.: 09 14 916 2001
to see prices and availability.
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-ModularĀ® |
Type of module | HanĀ® Domino High Density Cube |
Size of the module | Domino module |
Description of the module | Large Tab |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 16 |
Details | Please order crimp contacts separately. |
Previous
Next