Han DD module, crimp male (200 pcs)
Article No.: 09 14 012 3002 XL
Image is for illustration purposes only. Please refer to product description.
Han DD module, crimp male (200 pcs)
Article No.: 09 14 012 3002 XL
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han DD® module |
Size of the module | Single module |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 12 |
Details | Please order crimp contacts separately. |
Previous
Next