Han 8D-M Quick Lock 1,5mm²
Article No.: 09 36 008 2632
Image is for illustration purposes only. Please refer to product description.
Han 8D-M Quick Lock 1,5mm²
Article No.: 09 36 008 2632
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han D® |
Termination method | Han-Quick Lock® termination |
---|---|
Gender | Male |
Size | 3 A |
Number of contacts | 8 |
Details | for thermoplastics and metal hoods/housings |
Details | for stranded wire according to IEC 60228 Class 5 |
Previous
Next