Han 6EMC/B-HTE-HC-SL-M25
Article No.: 19 62 806 0456
Image is for illustration purposes only. Please refer to product description.
Han 6EMC/B-HTE-HC-SL-M25
Article No.: 19 62 806 0456
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® EMC/B |
Type of hood/housing | Hood |
Type | High construction |
Size | 6 B |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M25 |
Locking type | Single locking lever (on the hood) |
Previous
Next