Han 3A female insert Quick-Lock 1,5mm²
Article No.: 09 20 003 2734
Image is for illustration purposes only. Please refer to product description.
Han 3A female insert Quick-Lock 1,5mm²
Article No.: 09 20 003 2734
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han A® |
Termination method | Han-Quick Lock® termination |
---|---|
Gender | Female |
Size | 3 A |
Number of contacts | 3 |
PE contact | Yes |
Details | Black slide |
Details | for stranded wire according to IEC 60228 Class 5 |
Previous
Next