Han 3A M Receptacle DC set
Article No.: 09 57 368 0501 000
Image is for illustration purposes only. Please refer to product description.
Han 3A M Receptacle DC set
Article No.: 09 57 368 0501 000
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | RJ45 Hybrid |
Element | Panel feed through |
Size | 3 A |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Contact configuration | V+, GND, V- |
further contacts | + 3x 300 V DC |
Previous
Next