Han 1A CA M12-D-cod. -lever m/m PVC 7.5m
Article No.: 33 50 464 6807 075
Image is for illustration purposes only. Please refer to product description.
Han 1A CA M12-D-cod. -lever m/m PVC 7.5m
Article No.: 33 50 464 6807 075
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HanĀ® 1A |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HanĀ® 1A |
Connector 2 | HanĀ® 1A |
Cable length | 7.5 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Coding | D-coding |
Locking type | Single locking lever |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. |
Previous
Next