Han 16EMC/B-HSE-HC-fDL-M40
Article No.: 19 62 816 0523
Image is for illustration purposes only. Please refer to product description.
Han 16EMC/B-HSE-HC-fDL-M40
Article No.: 19 62 816 0523
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® EMC/B |
Han® High Temp | |
Type of hood/housing | Hood |
Description of hood/housing | Special type |
Type | High construction |
Size | 16 B |
---|---|
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x M40 |
Locking type | Double locking lever |
Field of application | Hoods/Housings for higher EMC requirements |
Previous
Next