Han 16B-HMC-asg2-LB-M32
Article No.: 19 30 216 0292
Image is for illustration purposes only. Please refer to product description.
Han 16B-HMC-asg2-LB-M32
Article No.: 19 30 216 0292
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® HMC |
Type of hood/housing | Surface mounted housing |
Type | High construction |
Size | 16 B |
---|---|
Version | Side entry |
Number of cable entries | 2 |
Cable entry | 2x M32 |
Locking type | Single locking lever |
Han-Easy Lock<sup>®</sup> | Yes |
Field of application | Special hoods and housings for high mating cycles |
Previous
Next