Han 16B Docking Frame IP67 floating
Article No.: 09 30 016 1711
Image is for illustration purposes only. Please refer to product description.
Han 16B Docking Frame IP67 floating
Article No.: 09 30 016 1711
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Docking frame |
Size | 16 B |
---|---|
Details | Pull-in-range x-axis: ± 1 mm |
Pull-in-range y-axis: ± 1 mm | |
Pull-in-range z-axis: - 0.5 / +1 mm | |
Pack contents | 1 frame |
4 cheese head shoulder screws (Steel, zinc plated) to fix the docking frame | |
IP protected frame |
Previous
Next