Han 108DD-HMC-M-c
Article No.: 09 16 208 3001
Image is for illustration purposes only. Please refer to product description.
Han 108DD-HMC-M-c
Article No.: 09 16 208 3001
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han DD® HMC |
Termination method | Crimp termination |
---|---|
Gender | Male |
Size | 24 B |
Number of contacts | 108 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
Previous
Next