Han 100A crimp module, female
Article No.: 09 14 002 3151
Image is for illustration purposes only. Please refer to product description.
Han 100A crimp module, female
Article No.: 09 14 002 3151
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-ModularĀ® |
Type of module | HanĀ® 100 A module |
Size of the module | Double module |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 2 |
Details | Please order crimp contacts separately. |
Previous
Next