Han 10 B-E CA 2-lever m/- st/- PVC, 5m
Article No.: 33 50 A50 0271 050
Image is for illustration purposes only. Please refer to product description.
Han 10 B-E CA 2-lever m/- st/- PVC, 5m
Article No.: 33 50 A50 0271 050
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | CLASSIC 110 11G1,5mm² PVC grey Show details |
---|---|
Connector 1 | Han E M Crimp Contact Ag 1.5 mm²/ 16 AWG Show details |
Han 10E insert male crimp Show details | |
Han CGM-M M25x1,5 D.9-16mm Show details | |
Han 10B-HTE-LC-4 Pegs-M25 Show details |
Category | System cabling |
---|---|
Series | Han E® |
Series of hoods/housings | Han® B |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Cable length | 5 m |
---|---|
Size | 10 B |
Number of contacts | 10 |
PE contact | Yes |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons). |
Previous
Next