Ha-VIS MK3000 Cover38
Article No.: 24 98 100 0001
Image is for illustration purposes only. Please refer to product description.
Ha-VIS MK3000 Cover38
Article No.: 24 98 100 0001
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Ha-VIS MK3000 |
Type of accessory | Mounting cover |
Description of the accessory | for switches with 38 mm width |
Material (accessories) | Steel sheet |
---|---|
Surface (accessories) | Galvanised |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
Previous
Next