HPP V4 Power coding key set (5pcs.)
Article No.: 09 46 840 0000
Image is for illustration purposes only. Please refer to product description.
HPP V4 Power coding key set (5pcs.)
Article No.: 09 46 840 0000
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | HARTING PushPull (V4) |
Identification | Power |
Type of accessory | Coding pin set |
Description of the accessory | To avoid accidental incorrect mating a coding system is required. |
These coding pins are inserted without loss of contact. | |
4 different codings |
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | Red |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Previous
Next