HARAX M20/panel feed through/4-po les PE
Article No.: 21 01 141 3333
Image is for illustration purposes only. Please refer to product description.
HARAX M20/panel feed through/4-po les PE
Article No.: 21 01 141 3333
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARAX® |
Element | Panel feed through |
Specification | With conductors |
for front mounting |
Termination method | HARAX® connection technology |
---|---|
Shielding | Unshielded |
Number of contacts | 3 |
PE contact | Yes |
Previous
Next