FO CA SCdx-LCdx 2G50/125 OM3, 1.0m
Article No.: 33 01 241 0010 034
Image is for illustration purposes only. Please refer to product description.
FO CA SCdx-LCdx 2G50/125 OM3, 1.0m
Article No.: 33 01 241 0010 034
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | FO 50/125 IV(ZN)HH Show details |
---|---|
Connector 1 | SCdx MM Show details |
Connector 2 | LCdx MM Show details |
Category | System cabling |
---|---|
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | SC duplex |
Connector 2 | LC duplex |
Type of cable | FO cable |
Cable length | 1 m |
---|---|
Number of fibres | 2 |
Fiber type | 2G50/125 OM3 |
Previous
Next