Dual USB Charger 24V/5V 1x2,4A 1x3,0A
Article No.: 61 06 000 3190 00
Image is for illustration purposes only. Please refer to product description.
Dual USB Charger 24V/5V 1x2,4A 1x3,0A
Article No.: 61 06 000 3190 00
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-port |
Element | Charging set |
Specification | USB |
Connection type | Type A jack |
---|---|
Type C jack | |
Fixing | Screwable in cover plates |
Previous
Next