Docking frame for 2 modules, fixed mount
Article No.: 09 14 006 1711
Image is for illustration purposes only. Please refer to product description.
Docking frame for 2 modules, fixed mount
Article No.: 09 14 006 1711
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Modular® |
Type of accessory | Docking frame |
Description of the accessory | Fixed |
for 2 modules | |
a ... b |
Limiting temperature | -40 ... +125 °C |
---|---|
Mating cycles | ≥ 500 |
Mating cycles with other HMC components | ≥ 10,000 |
Degree of protection acc. to IEC 60529 | IP20 |
Lock-in range | ± 4 mm |
Previous
Next