Data modul
Article No.: 39 50 002 0133
Image is for illustration purposes only. Please refer to product description.
Data modul
Article No.: 39 50 002 0133
to see prices and availability.
0
Properties Overview
Product Details
Category | Sockets |
---|---|
Series of hoods/housings | Han-Port® |
Element | Data connectors |
Specification | With shielding plate |
USB female/female gender changer, size A according to specification 3.0 | |
RJ45 female/female gender changer, 8-pin, metal, Cat. 5e |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Previous
Next