Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
PCB fixing
With board locks
With board locks
Connection type
Motherboard to daughtercard|Mezzanine
Motherboard to daughtercard|Mezzanine
Locking type
Fixing flange with thread 4-40 UNC
Fixing flange with thread 4-40 UNC
Number of contacts
15
15
Size
D-Sub 2
D-Sub 2
Termination length
3.7 mm
3.7 mm
Termination method
Wave soldering termination
Wave soldering termination
Gender
Male
Male
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079
UL 1977 ECBT2.E102079
Specifications
DIN 41652
DIN 41652
Technical characteristics
Insulation resistance
1010 Ω
1010 Ω
Creepage distance
≥ 1 mm
≥ 1 mm
Hot plugging
No
No
Insertion force
≤ 50 N
≤ 50 N
Withdrawal force
≥ 4.5 N|≤ 33 N
≥ 4.5 N|≤ 33 N
Performance level
3
2|acc. to CECC 75301-802
Distance between rows
2.84 mm
2.84 mm
Mating cycles
≥ 50
≥ 250
Contact spacing (termination side)
2.74 mm
2.74 mm
Installation height
‌ 6.2 mm
‌ 6.2 mm
Test voltage Ur.m.s.
1 kV
1 kV
Clearance distance
≥ 1 mm
≥ 1 mm
PCB thickness
≥1.6 mm
≥1.6 mm
Rated current
‌ 6.5 A
‌ 6.5 A
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Contact resistance
≤ 10 mΩ
≤ 10 mΩ
Tightening torque
≤0.6 Nm Female screw lock
≤0.6 Nm Female screw lock
Identification
Identification
Standard
Standard
Category
Connectors
Connectors
Element
Connector
Connector
Description of the contact
Stamped|Straight
Stamped|Straight
Series
D-Sub
D-Sub
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled (PBTP)|Shell: Plated steel
Thermoplastic resin, glass-fibre filled (PBTP)|Shell: Plated steel
Colour (insert)
Black
Black
Fire protection on railway vehicles
EN 45545-2 (2020-08)
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
R26
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
Noble metal over Ni
Noble metal over Ni
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27440214 D-Sub coupler
27440214 D-Sub coupler
Net weight
6.94 g
6.96 g
GTIN
5713140077867
5713140077829
ETIM
EC001136
EC001136
European customs tariff number
85366990
85366990
Country of origin
Romania
Romania
Packaging size
100
100