DSUB SV MA SSDP ANG73-254 25P AU3

Article No.: 09 66 362 7811


Connector

DSUB SV MA SSDP ANG73-254 25P AU3

Article No.: 09 66 362 7811

to see prices and availability.

0
0

Properties Overview

Connector Wave soldering termination Rated current: ‌7.5 A Male Size: D-Sub 3 Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel Black Contacts: 25 With grounding pin Copper alloy Noble metal over Ni

Product Details


Category Connectors
Series D-Sub
Identification Standard
Element Connector
Description of the contact Turned
Angled
Termination method Wave soldering termination
Gender Male
Size D-Sub 3
Connection type Motherboard to daughtercard
Number of contacts 25
further contacts With grounding pin
Termination length 3 mm
PCB fixing With board locks
Locking type Fixing flange with thread M3
Distance between rows 2.54 mm
Contact spacing (termination side) 2.76 mm
Rated current ‌ 7.5 A
Clearance distance ≥ 1 mm
Creepage distance ≥ 1 mm
Insulation resistance >1010 Ω
Contact resistance ≤ 10 mΩ
Tightening torque ≤0.6 Nm Female screw lock
Limiting temperature -55 ... +125 °C
Insertion force ≤ 83 N
Withdrawal force ≥ 7.8 N
≤ 56 N
Performance level 3
Mating cycles ≥ 50
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
PCB thickness ≥1.6 mm
Installation height ‌ 7.3 mm
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled (PBTP)
Shell: Plated steel
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications DIN 41652
UL / CSA UL 1977 ECBT2.E102079
Packaging size 100
Net weight 12.46 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140084537
ETIM EC001136
eCl@ss 27440214 D-Sub coupler
Previous
Next