DSUB SV MA SSDP ANG36-254 09P PL2GCM3HT

Article No.: 09 65 166 6815


Connector

DSUB SV MA SSDP ANG36-254 09P PL2GCM3HT

Article No.: 09 65 166 6815

to see prices and availability.

0

Properties Overview

Connector Low-profile Reflow soldering termination (THR) Rated current: ‌6.5 A Male Size: D-Sub 1 Thermoplastic resin, glass-fibre filled (PCT), Shell: steel, nickel plated Grey Contacts: 9 Copper alloy Noble metal over Ni

Product Details


Category Connectors
Series D-Sub
Identification Standard
Element Connector
Specification Low-profile
Description of the contact Stamped
Angled
Termination method Reflow soldering termination (THR)
Gender Male
Size D-Sub 1
Connection type Motherboard to daughtercard
Number of contacts 9
Termination length 2.9 mm
PCB fixing With board locks
Locking type Fixing flange with thread M3
Distance between rows 2.54 mm
Contact spacing (termination side) 2.74 mm
Rated current ‌ 6.5 A
Clearance distance ≥ 1 mm
Creepage distance ≥ 1 mm
Insulation resistance >1010 Ω
Contact resistance ≤ 10 mΩ
Tightening torque ≤0.6 Nm Female screw lock
Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 15 s)
Insertion force ≤ 30 N
Withdrawal force ≥ 3.3 N
≤ 20 N
Performance level 2
acc. to CECC 75301-802
Mating cycles ≥ 250
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group II (400 ≤ CTI < 600)
PCB thickness ≥1.6 mm
Installation height ‌ 3.6 mm
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled (PCT)
Shell: steel, nickel plated
Colour (insert) Grey
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications DIN 41652
Packaging size 100
Net weight 7.1 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140077393
ETIM EC001136
eCl@ss 27440214 D-Sub coupler
Previous
Next