Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
PCB fixing
With board locks
With board locks
Connection type
Motherboard to daughtercard
Motherboard to daughtercard
further contacts
With grounding pin
With grounding pin
Locking type
Fixing flange with thread 4-40 UNC
Fixing flange with thread M3
Number of contacts
25
25
Size
D-Sub 3
D-Sub 3
Termination length
2.9 mm
2.9 mm
Termination method
Wave soldering termination
Wave soldering termination
Gender
Female
Female
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079
UL 1977 ECBT2.E102079
Specifications
DIN 41652
DIN 41652
Technical characteristics
Insulation resistance
1010 Ω
1010 Ω
Creepage distance
≥ 1 mm
≥ 1 mm
Hot plugging
No
No
Insertion force
≤ 83 N
≤ 83 N
Withdrawal force
≥ 7.8 N|≤ 56 N
≥ 7.8 N|≤ 56 N
Performance level
2|acc. to CECC 75301-802
2|acc. to CECC 75301-802
Distance between rows
2.54 mm
2.54 mm
Mating cycles
≥ 250
≥ 250
Contact spacing (termination side)
2.76 mm
2.76 mm
Installation height
‌ 7.3 mm
‌ 7.3 mm
Test voltage Ur.m.s.
1 kV
1 kV
Clearance distance
≥ 1 mm
≥ 1 mm
PCB thickness
≥1.6 mm
≥1.6 mm
Rated current
‌ 6.5 A
‌ 6.5 A
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Contact resistance
≤ 10 mΩ
≤ 10 mΩ
Tightening torque
≤0.6 Nm Female screw lock
≤0.6 Nm Female screw lock
Identification
Identification
Standard
Standard
Category
Connectors
Connectors
Element
Connector
Connector
Description of the contact
Stamped|Angled
Stamped|Angled
Series
D-Sub
D-Sub
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled (PBTP)|Shell: Plated steel
Thermoplastic resin, glass-fibre filled (PBTP)|Shell: Plated steel
Colour (insert)
Black
Black
Fire protection on railway vehicles
EN 45545-2 (2020-08)
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
R26
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
Noble metal over Ni
Noble metal over Ni
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27440214 D-Sub coupler
27440214 D-Sub coupler
Net weight
12.48 g
13.66 g
GTIN
5713140084001
5713140083998
ETIM
EC001136
EC001136
European customs tariff number
85366990
85366990
Country of origin
Romania
Romania
Packaging size
100
100