DIN-Tool Ausdrückstempel
Article No.: 09 99 000 0219
Image is for illustration purposes only. Please refer to product description.
DIN-Tool Ausdrückstempel
Article No.: 09 99 000 0219
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Press-out tool |
Description of the tool | for termination length 13 ... 13.2 mm |
Packaging size | 1 |
---|---|
Net weight | 240 g |
European customs tariff number | 82055980 |
GTIN | 5713140105966 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next