DIN-Signal coax f, solder-50 Ohm str.
Article No.: 09 03 000 6267
Image is for illustration purposes only. Please refer to product description.
DIN-Signal coax f, solder-50 Ohm str.
Article No.: 09 03 000 6267
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | DIN 41612 |
har-modularĀ® | |
Type of contact | Coaxial contact |
Description of the contact | Straight |
Termination method | PCB solder termination |
---|---|
Gender | Female contact for male connectors |
Manufacturing process | Turned contacts |
Previous
Next