D SUB FE turned contact_AWG22-26_PL1 HMC
Article No.: 09 67 000 5470
Image is for illustration purposes only. Please refer to product description.
D SUB FE turned contact_AWG22-26_PL1 HMC
Article No.: 09 67 000 5470
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | D-Sub |
Type of contact | Crimp contact |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Conductor cross-section | 0.13 ... 0.33 mm² |
---|---|
Conductor cross-section [AWG] | AWG 26 ... AWG 22 |
Contact resistance | ≤ 10 mΩ |
Stripping length | 4.5 mm |
Performance level | 1 |
Mating cycles with other HMC components | ≥ 10,000 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | HMC gold plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 339476a1-86ba-49e9-ab4b-cd336420d72a |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 100 |
---|---|
Net weight | 0.003 g |
0.252 g | |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140229266 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next