Crimp flange for Hood 9-37P 8,0-9,0mm
Article No.: 61 03 000 0071
Image is for illustration purposes only. Please refer to product description.
Crimp flange for Hood 9-37P 8,0-9,0mm
Article No.: 61 03 000 0071
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Crimp flange |
Description of the accessory | D-Sub 1 ... 4 |
Ambient temperature | -20 ... +90 °C |
---|---|
Inner diameter | 8 mm |
Outer diameter | 9 mm |
Previous
Next