Coding pin HanPPPower 4/0 (1=10xF+10xM)
Article No.: 09 35 000 6190
Image is for illustration purposes only. Please refer to product description.
Coding pin HanPPPower 4/0 (1=10xF+10xM)
Article No.: 09 35 000 6190
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | HanĀ® PushPull (V14) |
Identification | Power |
Type of accessory | Coding pin |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Previous
Next