Cable RJ45; CAT5e; 5 m
Article No.: 39 50 903 0061
Image is for illustration purposes only. Please refer to product description.
Cable RJ45; CAT5e; 5 m
Article No.: 39 50 903 0061
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | RJ45 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | RJ45 |
Thermoplastic | |
Connector 2 | RJ45 |
Thermoplastic | |
Type of cable | Copper cable (round) |
Cable length | 5 m |
---|---|
Number of cores | 8 |
Transmission characteristics | Cat. 5e Class D up to 100 MHz |
---|---|
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 0.1 g |
Country of origin | China |
European customs tariff number | 85444290 |
GTIN | 5713140155237 |
ETIM | EC002599 |
eCl@ss | 27060307 Bus cable |
Previous
Next