9 way Straight Female 1k SBClip4

Article No.: 09 64 112 7235


Connector

9 way Straight Female 1k SBClip4

Article No.: 09 64 112 7235

to see prices and availability.

0

Properties Overview

Connector Wave soldering termination Rated current: ‌7.5 A Female Size: D-Sub 1 Thermoplastic resin (PCT), Plated steel C-filter 1000 pF ±20% @ ≤100 V Contacts: 9 Copper alloy Noble metal over Ni

Product Details


Category Connectors
Series D-Sub
Identification Filter
Element Connector
Description of the contact Turned
Straight
Termination method Wave soldering termination
Gender Female
Size D-Sub 1
Filter C-filter 1000 pF ±20% @ ≤100 V
Number of contacts 9
PCB fixing With board locks
Locking type Fixing flange with thread 4-40 UNC
Rated current ‌ 7.5 A
Insulation resistance >109 Ω
Contact resistance ≤ 10 mΩ
Tightening torque ≤0.6 Nm Female screw lock
Limiting temperature -20 ... +125 °C
Performance level 2
acc. to CECC 75301-802
Mating cycles ≥ 250
Hot plugging No
Material (insert) Thermoplastic resin (PCT)
Plated steel
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Specifications DIN 41652
Packaging size 25
Net weight 11.5 g
Country of origin Czechia
European customs tariff number 85366990
GTIN 5713140217027
ETIM EC001136
eCl@ss 27440214 D-Sub coupler
Previous
Next