7/8 Cable Assembly 4-pole st/- f/- 0,5m
Article No.: 21 04 316 2401
Image is for illustration purposes only. Please refer to product description.
7/8 Cable Assembly 4-pole st/- f/- 0,5m
Article No.: 21 04 316 2401
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors 7/8" |
Element | Panel feed through |
Specification | With conductors |
for front mounting |
Gender | Female |
---|---|
Shielding | Unshielded |
Number of contacts | 4 |
Locking type | Screw locking |
Previous
Next