DIN-Power H15MT-C1-1

Article No.: 09 06 015 2912


Configurable
ConfigurableMale connector

DIN-Power H15MT-C1-1

Article No.: 09 06 015 2912

to see prices and availability.

0
0

Properties Overview

Male connector Faston termination Rated current: ‌15 A Contacts: 15 Straight Copper alloy Silver plated Mating side Performance level: 1, acc. to IEC 60603-2 PCB fixing: With fixing flange Thermoplastic resin, glass-fibre filled RAL 7032 (pebble grey)

Product Details


Category Connectors
Series DIN 41612
Identification Type H15
Element Male connector
Description of the contact Straight
Termination method Faston termination
Connection type PCB to cable
Cable to cable
Number of contacts 15
Contact configuration Row d, positions 6, 10, ... , 26, 30 and row z, positions 4, 8, ... , 28, 32
PCB fixing With fixing flange
Contact spacing (mating side) 6.5 mm
10.16 mm
Rated current ‌ 15 A
Rated current Rated current measured at 20 °C, see derating curve for details
Clearance distance ≥ 4.5 mm
Creepage distance ≥ 8 mm
Insulation resistance >1012 Ω
Contact resistance ≤ 8 mΩ
Limiting temperature -55 ... +125 Â°C
Insertion force ≤ 90 N
Withdrawal force ≤ 90 N
Performance level 1
acc. to IEC 60603-2
Mating cycles ≥ 500
Test voltage U<sub>r.m.s.</sub> 3.1 kV (contact-contact)
3.1 kV (contact-ground)
Isolation group IIIa (175 ≤ CTI < 400)
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Silver plated Mating side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 60603-2
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 20
Net weight 22.38 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140010833
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next