Secure M12 PushPull connections for ADLINK AVA 1000 and AVA 7200
At InnoTrans 2024, HARTING and ADLINK Technologies Inc. will be highlighting the next generation of fanless and robust AI Edge Servers and Train-to-Ground (T2G) Gateways for rugged and demanding rail applications. Equipped with the most advanced, leading edge processor technology and absolutely reliable and easy-to-use M12 PushPull interfaces, they offer users a powerful and robust solution for data traffic on tomorrow's trains.
AVA 7200 and AVA 1000 are the latest generation solutions from ADLINK Technologies. They merge safety, efficiency and connectivity in railway operations with advanced AI computing functions.
ADLINK AVA 7200
The AVA 7200 Edge AI Server covers a wide range of applications, including AI, 5G/Wi-Fi connectivity and onboard servers. The latest NVIDIA Ampere GPGPU chip is the core of the AVA 7200, providing generous computing power. Designed as a fanless and robust server, the device is certified in accordance with EN50155 and EN45545. Outstanding performance and immediate operational readiness boost safety and operational efficiency. The use of AI-supported video analysis enables proactive risk minimisation, while elevating general safety in rail transport.
Equipped with eight M12 PushPull x-coded Ethernet ports, the AVA 7200 can be connected quickly, easily and absolutely securely. Even in highly demanding and rugged railway applications, the M12 PushPull solutions stand for absolutely safe and secure data connections.
ADLINK AVA 1000
The AVA-1000 Scalable Train-to-Ground Onboard Gateway impresses in application scenarios thanks to its fanless design, absolute durability in extended temperature ranges and advanced TPM 2.0 technology. This ensures the necessary data integrity and data protection in operations. In combination with three M12 PushPull x-coded Ethernet ports, the solution provides uninterrupted connectivity for communication between train and ground. In addition, its compact and lightweight design and easy-to-use interfaces facilitate installation, positioning it as an ideal solution for railway integrators working in environments where space is at a premium. M12 PushPull connections provide audible feedback when plugged by way of the secure locking mechanism, which ensures trouble-free operation.
More
Jonas Diekmann
Position: Technical editor
- Department: Global Product Management
- Company: HARTING Electronics GmbH