Solutions for Robotics
Main harnesses
With main harnesses, we offer a complete solution for the internal cabling of a robot, including the motor and control cables from the robot base to the actuator or sensor on the axis.
Dresspacks
We develop dresspacks, which are the external wiring of a robot. This wiring depends on the application of the robot, e.g. welding, material handling, painting. It is a specific set for the tasks for which the robot is designed.
Floor cable
Our pre-assembled floor cables include the live cable of a robot, connection for control signals and power between the control cabinet and robot base with standard length.
System cabling and customised solutions
3.9 MB